SWRZ137C December 2022 – December 2025 IWRL6432
PRODUCTION DATA
| Advisory Number | Advisory Title | IWRL6432 | IWRL6432 |
|---|---|---|---|
| ES1.0 | ES2.0 | ||
| Analog / Millimeter Wave | |||
| Reduction in supported RF frequency range | x | ||
| Analog temperature sensor: Not usable at high temperatures | x | ||
|
GPADC based external signal monitor is not supported |
x | ||
| ANA #51 |
Continuous Wave Streaming CZ mode: Sudden jump in RX output codes every 20.97152msec |
x | x |
| ANA #52 | Slicer LDO Test LOAD (TLOAD) not disabled after startup | x | |
| ANA #57 | SNR degradation at 60GHz in the presence of strong near range reflector | x | x |
| Digital Subsystem | |||
| DIG #1 | ePWM: Glitch during Chopper mode of operation | x | x |
| DIG #2 | UART A cannot be used to wake up the sequencer from Deep Sleep Low Power Mode | x | |
| DIG #3 | Limited UART baud rates | x | x |
| DIG #4 | RS232 AutoBaud Rate feature doesn't support trimmed ROCSC variation. | x | x |
| DIG #5 | Internal Bus access to SPI for data transfer not supported when SPI smart-idle mode is enabled. | x | x |
| DIG #6 | CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported | x | x |
| DIG #7 | APPSS Cortex-M4 doesn't get the correct error response when cluster 3 retention memories are accessed in low-power deep-sleep powered down state | x | |
| DIG #8 | Shared RAM clock gating default values | x | x |
| DIG #9 | TOP_IO_MUX register space not accessible from RS232 for debug purposes. | x | x |
| DIG #10 | Incorrect behavior of frame stop API | x | x |
| DIG #14 | Corrupted Data Store for Partial Write in Shared Memory | x | x |
| DIG #15 | Boot failure, if metaimage is multiple of 2K | x | |
| DIG #16 | Boot failure for images less than size 8k over SPI | x | x |