TIDA032A October 2019 – November 2026
Table 3-4 lists the EVM input and output connectors.
| CONNECTOR | DESCRIPTION |
|---|---|
| PSEMTHR24EVM-081 | |
| J1, J3 | DC power supply input (44-57V VDC, 41A) |
| J2, J4, J6, J7 | Edge connector for DC bus when connecting 2 boards together |
| J5 | Power to PSE daughtercard |
| J8, J9 | Edge connector for PSE signals (I2C, OSS, RESET and INT) when connecting 2 boards together |
| J10 | Connector to USB2ANY for direct I2C access to PSE devices(for debug purpose only) |
| J11 | Connectors to PSE daughter for PSE signals (I2C, OSS, RESET and INT) |
| J12 | Connectors to MSP430 daughter for PSE signals (I2C, OSS, RESET and INT), system level signals (OC-ALERT, PG) and isolated 3.3V |
| J15, J55 | PSE ports magjacks |
| J34, J35, J36, J74, J75, J76 | PSE port connector to PSE daughter card |
| J95, J96 | For MSP430 daughter card mechanical mounting purpose |
| TPS23882EM-084 and TPS23882B1EVM-035 | |
| J1 | Pair with J5 on motherboard |
| J4 | Pair with J11 on motherboard |
| J5 | Pair with J34, J35, J36, J74, J75, J76 on motherboard |
| PSEMCUDAUEVM-082 | |
| J1 | JTAG connector |
| J3, J7, J8, J9 | Extended GPIO access |
| J11 | Pair with J12 on motherboard |
| J12, J13, J14 | USB2ANY connector (30 pin) |
| J17, J18 | For MSP430 daughter card mechanical mouting purpose |
| PSEM0MCUDAUEVM-018 | |
| J3, J4, J6, J10 | Extended GPIO access |
| J9 | Pair with J12 on motherboard |
| J12, J13, J14 | USB2ANY connector (30 pin) |
| J11, J15 | For MSP430 daughtercard mechanical mounting purpose |