TIDT367
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Test Setup
1.3.1
Hardware Setup
1.3.2
Software Setup
1.4
Running the Code for Different Labs
1.4.1
Lab 1. Primary to Secondary Power Flow, Open Loop Check PWM Driver
1.4.2
Lab 2. Primary to Secondary Power Flow, Open Loop CheckPWM Driver and ADC With Protection
1.4.3
Lab 3. Primary to Secondary Power Flow, Closed Voltage Loop Check
1.4.4
Lab 4. Primary to Secondary Power Flow, Closed Current Loop Check
1.4.5
Lab 6. Secondary to Primary Power Flow, Open Loop Check PWM Driver
1.4.6
Lab 7. Secondary to Primary Power Flow, Open Loop Check PWM Driver and ADC With Protection
1.4.7
Lab 8. Secondary to Primary Power Flow, Closed Voltage Loop Check
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Load Transients
3.3
Start-Up Sequence
3.4
Dynamic Response
3.5
Mode Transition
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage Range
380 VDC to 410 VDC (400 VDC typical)
Output Voltage Range
40 VDC to 60 VDC (48VDC typical)
Output Current
75 A MAX
Output Power
3.6 kW MAX