TIDUCL3 February 2017
| PARAMETER | COMMENTS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SYSTEM INPUT AND OUTPUT | ||||||
| VIN | Operating input voltage | Battery-voltage range; outputs are functional | 5 | 14 | 18 | V |
| VUVLO | Input UVLO setting | Undervoltage lockout (UVLO) | — | 4.5 | — | — |
| VSWMax | Vmax switch | Maximum switch node voltage | — | — | 100 | V |
| VOUT | Output voltage | LED+ to LED– (Boost) | 21 | — | 60 | V |
| VOUT | Output voltage | LED + to VIN (Boost-to-Battery) | 3 | — | 36 | — |
| VTR | Transient immunity | Load dump (ISO7637-2) | — | — | 60 | V |
| VIN_MIN | Minimum input voltage | Cold crank (ISO 7637-2) | 5 | — | — | V |
| IIN | Input current | Output at full load | — | 2 | — | A |
| IOUT | Output current | Maximum current per string | — | 350 | 365 | mA |
| Maximum output power | — | — | — | — | 25 | W |
| PWM dimming range | 240-Hz PWM frequency | — | — | 20:1 | — | — |
| LEDOpen and short detect | LED open and short detection | — | — | Yes | — | — |
| LED Single short detect | LED single-short detection | — | — | No | — | — |
| ONBOARD VOLTAGES | ||||||
| V 5V5 | Auxiliary supply, shunt regulator | TLC555, LMT87-Q1, op amp supply, and reference generation | — | 5 | — | V |
| VCC | Bias | Supply shunt regulator
(TLE431-Q1) |
— | 5 | — | V |
| VPREC_PWM | TLC555 out | Amplitude TLC555 clock at output | — | 5 | — | V |
| CLOCKS | ||||||
| fPREC_PWM | Square wave frequency | Frequency at TLC555-Q1 out, U1 | 240 | — | — | Hz |
| DOUT | Square wave duty cycle | Duty cycle of fPREC_PWM | 5 | — | 50 | % |
| DACC | Duty cycle accuracy | Accuracy of DOUT | 2% | — | — | — |
| fOSCL | Oscillator frequency | LED driver, TPS92691-Q1 | — | 390 | — | kHz |
| THERMAL | ||||||
| TA | Temperature range | Operating and ambient temperature | –40 | — | 125 | °C |
| PULSE TOLERANCE | ||||||
| Cold crank | Operational | |||||
| Jump start | Operational | |||||
| Jump start | Operational | |||||
| BASEBOARD | ||||||
| Number of layers | Two layers, single-side populated | |||||
| Form factor | 71 mm × 51 mm | |||||