TIDUCL3 February   2017

 

  1. 1 Overview
  2. 2 Resources
  3. 3 Features
  4. 4 Applications
  5. 5 Design Images
  6. 6 System Overview
    1. 6.1 System Description
    2. 6.2 Key System Specifications
    3. 6.3 Block Diagram
    4. 6.4 Highlighted Products
      1. 6.4.1 LMT87-Q1
      2. 6.4.2 TLC555-Q1
      3. 6.4.3 OPA2377-Q1
      4. 6.4.4 TL431-Q1
      5. 6.4.5 TPS92691-Q1
  7. 7 System Design Theory
    1. 7.1  PCB and Form Factor
    2. 7.2  Optimizing Board Performance Based on LED String Voltage and Current
    3. 7.3  Switching Frequency
    4. 7.4  Output Overvoltage Protection (OVP)
    5. 7.5  Current Monitoring (IMON)
    6. 7.6  Thermal Foldback
      1. 7.6.1 Changing Thermal Foldback Response
        1. 7.6.1.1 Changing Starting Point for Thermal Foldback
        2. 7.6.1.2 Changing Slope of Thermal Foldback
        3. 7.6.1.3 Constant Current at High Temperatures
      2. 7.6.2 Thermal Foldback Without PWM Dimming
    7. 7.7  Clock Generation (PWM)
    8. 7.8  Onboard Supply and Setting Duty Cycle
    9. 7.9  Buffering, Averaging, and Filtering
    10. 7.10 Boost Converter
  8. 8 Getting Started Hardware
    1. 8.1 Hardware
    2. 8.2 LED Selection
    3. 8.3 J3, LED+, LED– (Boost)
    4. 8.4 J1, POS(+), NEG(–)
    5. 8.5 J4, Temperature Sensor Connection
    6. 8.6 Duty Cycle Adjust
  9. 9 Testing and Results
    1. 9.1 Duty Cycle Accuracy
    2. 9.2 Thermal Foldback Testing
    3. 9.3 EMI Testing
    4. 9.4 Accuracy Calculation
  10. 10Design Files
    1. 10.1 Schematics
    2. 10.2 Bill of Materials
    3. 10.3 PCB Layout Recommendations
      1. 10.3.1 Layout Prints
    4. 10.4 Altium Project
    5. 10.5 Gerber Files
    6. 10.6 Assembly Drawings
  11. 11Related Documentation
    1. 11.1 Trademarks
  12. 12About the Author

TLC555-Q1

The TLC555 is a monolithic-timing circuit fabricated using the TI LinCMOS process (see Figure 3). The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2 MHz. Because of the high input impedance of this device, it uses smaller timing capacitors than those used by the NE555 device. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power-supply voltage. The advantage of the TLC555-Q1 is that it exhibits greatly reduced supply-current spikes during output transitions. Although the CMOS output is capable of sinking over 100 mA and sourcing over 10 mA, the main reason the TLC555-Q1 is able to have low current spikes is because of its edge rates. This feature minimizes the requirement for the large decoupling capacitors required by the NE555.

TIDA-01382 tlc555-q1-functional-block-diagram.gifFigure 3. TLC555-Q1 Functional Block Diagram