TIDUDO6B May 2019 – October 2020
The RX_SUP current at low-power operation (15 µA at software power-down mode and 1 µA at hardware power-down mode) = 16 µA (worst case). The TX_SUP current at low-power operation (1 µA at software power-down mode, 1 µA at hardware power-down mode) = 2 µA (worst case). The net total current supplied to the CC2640R2F device is taken as 200 nA (shutdown), 5 µA (standby), and 550 µA (idle).
Now, reflected current on the input side of TPS61099 is
Table 2-11 lists the battery lifetime for the cases shown.
| MODE | ON-STATE CURRENT (mA) | OFF-STATE CURRENT (µA) | BATTERY LIFE FOR 20s/MIN DUTY CYCLE (DAYS) | BATTERY LIFE FOR 5 s/MIN DUTY CYCLE (DAYS) | BATTERY LIFE FOR 1 s/MIN DUTY CYCLE (DAYS) |
|---|---|---|---|---|---|
| Shutdown | 4.09 | 66.04 | 14.8 | 52 | 156 |
| Standby | 4.09 | 70.84 | 14.7 | 51 | 151 |
| Idle | 4.09 | 665.84 | 11.5 | 22 | 29 |
With TI’s newer ultra-low noise Iq device (TPS63900), the off current of the system will change significantly. Table 2-12 shows the updated numbers with this new buck-boost converter.





| MODE | ON-STATE CURRENT (mA) | OFF-STATE CURRENT (µA) | BATTERY LIFE FOR 20s/MIN DUTY CYCLE (DAYS) | BATTERY LIFE FOR 5 s/MIN DUTY CYCLE (DAYS) | BATTERY LIFE FOR 1 s/MIN DUTY CYCLE (DAYS) |
|---|---|---|---|---|---|
| Shutdown | 4.09 | 26.56 | 15 | 57 | 221 |
| Standby | 4.09 | 31.36 | 15 | 56 | 210 |
| Idle | 4.09 | 626.36 | 11.7 | 23 | 30 |