TIDUE73A April 2018 – November 2024
The TIDM-1010 board provides the following:
Table 2-2 lists the connectors on the TIDM-1010 BiSS-C implementation and the functions of these connectors.
| CONNECTOR | DESCRIPTION | USED BY TIDM-1010 |
|---|---|---|
| Abs-Enc-1 (J7) | BiSS-C and other absolute encoders | Yes, LaunchPad Site 2 |
| Abs-Enc-2 (J8) | BiSS-C and other absolute encoders | No |
| Abs-Enc-2 Breakout (J10) | Allows two absolute encoders at site two using jumpers | No |
| SinCos (J14) | SinCos encoder | No |
| Resolver (J14 and J15) | Resolver interface with 15-V excitation circuitry | No |
| PTO (J17) | Pulse-train output | No |
| J1, J3 and J4, J2 | BoosterPack connector | Yes |
| J6 | 5-V DC supply input | Yes |
| J16 | 15-V DC resolver excitation input | No |
Figure 2-8 describes the encoder support at each site of the LaunchPad development kit.
Figure 2-8 TIDM-1010 Board and BOOSTXL-POSMGR Encoder SupportAs provided, TIDM-1010 uses LaunchPad Site 2 and BOOSTXL-POSMGR's Encoder 1 connections. Figure 2-9 shows the connections. The complete schematic of the TIDM-1010 BoosterPack can be downloaded from the BOOSTXL-POSMGR product page.