TIDUEV4B December 2019 – November 2025
TIDA-050034 is first-and-foremost a reference design for powering the NXP i.MX 7Dual processor from the TPS6521815 PMIC. To show that the PMIC can power the processor, it makes the most sense to build a full evaluation kit (EVK) board with a variety of peripheral devices to assist with development of various end equipment. As a result, there are a variety of wired and wireless connections available, as well as multiple BOOT options. The end result of adding all the peripherals is that some external DC-DCs and LDO regulators have been added to provide more voltage rails and current delivery as needed. Finally, to make sure the entire board is operational, we developed and tested software using the open-source embedded Linux Yocto SDK to get started testing this design.