TIDUEV4B December   2019  – November 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1  Processor – i.MX 7Dual Applications Processor
      2. 2.2.2  i.MX 7Dual Memory Interfaces
        1. 2.2.2.1 DDR3L
        2. 2.2.2.2 Quad SPI NOR Flash
        3. 2.2.2.3 eMMC iNAND
        4. 2.2.2.4 SD Card Connector
      3. 2.2.3  Audio CODEC
      4. 2.2.4  USB to UART Converter
      5. 2.2.5  USB Ports
      6. 2.2.6  LCD Screen Connector
      7. 2.2.7  Mobile Industry Processor Interface (MIPI) CSI Connector
      8. 2.2.8  Mini PCI Express Connector
      9. 2.2.9  CAN Transceiver and Standard Connector
      10. 2.2.10 JTAG Header
      11. 2.2.11 USB2ANY Header
      12. 2.2.12 Functional Switches and Status LEDs
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS6521815 - Power Management IC
      2. 2.3.2 WL1831MOD - Wi-Fi + Bluetooth Module
      3. 2.3.3 DP83867CR - Ethernet PHY
      4. 2.3.4 OPT3001 - Ambient Light Sensor
      5. 2.3.5 INA3221 - Current Monitor
      6. 2.3.6 TPS3808 - Voltage Supervisor for Reset Scheme
      7. 2.3.7 TLV755P, TPS62067, TPS51200 - Auxiliary Power
    4. 2.4 System Design Theory
      1. 2.4.1 Power Estimation
      2. 2.4.2 Power Sequencing
      3. 2.4.3 I2C Device Chain
      4. 2.4.4 Clock Scheme
      5. 2.4.5 BOOT Configuration
      6. 2.4.6 PCB Floor Planning
  9. 3Getting Started, Testing Setup, and Test Results
    1. 3.1 Getting Started With Hardware and Software
      1. 3.1.1 Hardware
        1. 3.1.1.1 Onboard LED Information
      2. 3.1.2 Software
        1. 3.1.2.1 Booting of TIDA-050034
        2. 3.1.2.2 Example Linux Commands for Testing TIDA-050034
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 CAD Files
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  11. 5Software Files
  12. 6Documentation Support
    1. 6.1 Trademarks
    2.     59
  13. 7Revision History
  14.   A Processor Pin Mapping
    1.     A.1 i.MX 7Dual Pin Mapping

Processor – i.MX 7Dual Applications Processor

The i.MX 7Dual family of processors are used for high-performance processing with low-power requirements also incorporating high degree of functional integration. These processors are targeted towards the growing market of connected and portable devices. The i.MX 7Dual processor consists of three cores (2 × Arm®Cortex®-A7 core operating at 800MHz to 1.2GHz, depending on the part number and one Cortex®-M4 core operating at 200MHz). The processor provides a 32-bit DDR3 - 1066 memory interface and also supports DDR3L, LPDDR2 and LPDDR3 interface (DDR3L which is used in this design). This processor has number of other interfaces like Ethernet, EPD Controller, MIPI CSI, DSI and LCD interface, WLAN, Bluetooth, GPS, display, camera sensors along with improved security and tamper protection. A detailed table listing the mapping for each pin on the iMX7D processor is found in Appendix A.

DESCRIPTIONMFG.PART NUMBER
i.MX 7 series 32-bit MPU, Dual ARMNXPMCIMX7D7DVM10SC