TIDUEV4B December 2019 – November 2025
The i.MX 7Dual processor supports dual Ethernet PHY interfaces, but for this design we are using only one gigabit Ethernet. The 1000Base-T PHY used in this design is the DP83867CR device. The interface to the processor is through RGMII, also connecting MDC/MDIO for management of the PHY. To connect MDI to the Cat5e cable, we used an RJ45 with internal magnetics from Pulse Electronics. The Ethernet interface connections are shown in Figure 2-14.
| Description | Mfg. | Part Number |
|---|---|---|
| IC, Gigabit Ethernet PHY | TI | DP83867CRRGZ |
| Conn, RJ45 Jack with integrated magnetics, 1x1, shielded, LED(G,Y) RA, TH | PULSE ELECTRONICS | J1011F21PNL |
Figure 2-14 Ethernet Interface With DP83867CR PHY