TIDUF51 November 2023
The IWRL6432 device utilizes three power rails for operation: a 1.2-V digital, SRAM, and RF supply, 3.3-V IO supply, and 1.8-V analog supply. Table 2-1 lists the peak currents on each of the rails. The typical power consumption depends on the chirp profile and frame configuration used.
| POWER RAIL | PEAK CURRENT |
|---|---|
| 3.3 V | 90 mA |
| 1.8 V | 270 mA |
| 1.2 V | 1100 mA |