TIDUF53 December 2023 DRV8210 , INA350 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
The user must not move during measurement and the cuff must be put on correctly. The GUI capture detects oscillations both on the inflation and deflation phases of the measurement. The difference is the level of noise while the pump is on versus when the pump is off, which improves the SNR and thus overall accuracy. However, with the purpose of speeding up the measurement, the oscillations can be captured on the inflation phase only.
After implementing the blood pressure algorithms, the demonstration can be used to quickly evaluate the performance.