TIDUF86A January 2025 – July 2025
Table 4-3 shows the four TIDA-010276 jumpers.
| JUMPER | FUNCTION | POPULATED | NOT POPULATED |
|---|---|---|---|
| J1 | LDO Setting | Bypass LDO set the output to 5V | Default |
| J2 | LDO Setting | Connect 1-2 disable LDO, Connect 2-3 enable LDO | Connect 2-3 enable LDO |
| J1-J3, J2-J4 | Control Connection | Connect with C2000 LaunchPad | Not Control signal |
| R82, R81 | 3.3V or 5V for LaunchPad | Supply LaunchPad | Not populated (default) LaunchPad uses own USB power |
Do not populate R82 and R81 at the same time. When R82 or R81 are populated, make sure the C2000 LaunchPad is not powered through USB. To accomplish this setup, remove the power supply jumpers on the F2800137 LaunchPad.
The TIDA-010276 interface specification is compliant to the TI BoosterPack plug-in module standard. The TIDA-010276 board can be connected to the C2000 LaunchPad headers J1–J4. Figure 4-3 shows the TIDA-010276 connected to the F2800137 LaunchPad headers J1–J4. The TIDA-010276 does not power the LaunchPad.
Connect the DC power supply (12V to 48V, 36V nominal) to the DC input voltage connector (MP1, MP3) and the three-phase motor to the three-phase output voltage connector (MP2, MP4, and MP5). Validate that the three-phase motor can handle the high slew rates of the phase voltages during PWM switching.