TIDUF86A January 2025 – July 2025
Figure 4-10 through Figure 4-13 outline the SW transient voltage at hard-switching and soft-switching. PWM frequency (20kHz), LMG3100 propagation delay, as well as the 16.6ns PWM dead band can be well identified. Due to the low phase current there is hard-switching and a combination of soft- and hard-switching as shown in the following waveforms. The turn-on and turn-off slew rate (20% to 80%) of the GaN FETs was configured to around 10V/ns to 15V/ns.




Figure 4-14 through Figure 4-17 show the test result of PWM input to GaN-FET propagation delay, tested in output of 1A and 20A. Propagation delay is small enough for a motor control system.