TIDUF87 November 2024
| FSR (A) | 50 | |||||||
|---|---|---|---|---|---|---|---|---|
| Output Mode | Charging | Discharging | ||||||
| TIDA_010090 ISET (A) | 0.1 | 1 | 10 | 25 | 0.1 | 1 | 10 | 25 |
| ELOAD CV Mode | Current Measured Through the Current Sense Resistor | |||||||
| VSET (V) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) |
| 1.0 | 0.101 | 1.000 | 9.999 | 24.998 | 0.099 | 1.000 | 9.996 | 24.994 |
| 2.0 | 0.101 | 1.000 | 9.9984 | 24.997 | 0.099 | 0.998 | 9.996 | 24.993 |
| 3.0 | 0.1 | 1.001 | 9.9984 | 24.9966 | 0.098 | 0.998 | 9.997 | 24.994 |
| 4.0 | 0.101 | 1.001 | 10.000 | 24.997 | 0.1 | 0.999 | 9.996 | 24.993 |
| Error (mA) | 1 | 1 | 1.6 | 3.4 | 2 | 2 | 4 | 7 |
| Error (% FSR) | 0.002 | 0.002 | 0.0032 | 0.0068 | 0.004 | 0.004 | 0.008 | 0.014 |