TIDUF87 November 2024
| PARAMETER | SPECIFICATION |
|---|---|
| LV port – Battery port | 50mV to 6V |
| HV port–Bus voltage | 12V to 15V |
| Maximum Output Current (Without heat sink) | ±20A |
| Maximum Output Current (With heat sink) | ±50A |
Number of Channels | 4 |
| Switching Frequency | 400kHz |
Control Loop Sample Rate | 50kSPS |
| Current Regulation Error | < ±10mA (0.02% FS) |
| Voltage Regulation Error | < ±1mV (0.02% FS) |