TIDUF87 November 2024
To generate high resolution, a C2000 with high-resolution PWM output capability is used. The high-resolution counter is capable of 150ps time step, which is equivalent to 15-bit resolution at 192kHz PWM frequency for a 100MHz CPU clock. Table 2-1 shows PWM resolution at different switching frequencies.
| PWM FREQUENCY |
REGULAR RESOLUTION (PWM) | HIGH RESOLUTION PWM | ||
|---|---|---|---|---|
| 100MHz EPWMCLK | ||||
| (kHz) | BITS | % | BITS | % |
| 20 | 12.3 | 0.02 | 18.1 | 0 |
| 50 | 11 | 0.05 | 16.8 | 0.001 |
| 100 | 10 | 0.1 | 15.8 | 0.002 |
| 150 | 9.5 | 0.15 | 15.2 | 0.003 |
| 200 | 9 | 0.2 | 14.8 | 0.004 |
| 250 | 8.6 | 0.25 | 14.4 | 0.005 |