TIDUF87 November 2024
The BT4CH_userParam_ch1,2,3,4
variable is used to control the power stage in different Labs. See Table 3-1 for the parameter definitions.
| BT4CH_userParam_chX | Data Type | Comments |
|---|---|---|
Iref_A |
float | Set current for both charging and discharging mode [0, 100] |
VrefCharge_V |
float | Set voltage in charge mode [0, 5] |
VrefDischarge_V |
float | Set voltage in discharge mode [0, 5] |
Dir_bool |
unsigned int | Set this parameter to 1 for charging mode |
| Set this parameter to 0 for discharging mode | ||
Relay_ON |
unsigned int | Set this parameter to 1 to enable relay |
En_bool |
unsigned int | Set this parameter to 1 to enable the channel |
remote_sense |
unsigned int | Set this parameter to 1 for to use remote sense for closed-loop control |
DutyRef_pu |
float | Reference duty cycle for open loop mode. Range = 0 to 1.0 |
IbatCal_pu |
float | Use this parameter to set output current in calibration mode. Range = 0 to 1.0 |
VbatCal_pu |
float | Use this parameter to set output voltage in calibration mode. Range = 0 to 1.0 |
IoutGain_pu |
float | The variable stores current gain calibration data |
IoutOffset_pu |
float | The variable stores battery current offset calibration data |
IoutGain_A |
float | The variable stores battery current gain calibration data |
IoutOffset_A |
float | The variable stores battery current offset calibration data |
VoutGain_pu |
float | The variable stores battery buck converter output voltage gain calibration data |
VoutOffset_pu |
float | The variable stores buck converter output voltage offset calibration data |
VoutGain_V |
float | The variable stores buck converter output voltage offset calibration data |
VoutOffset_V |
float | The variable stores buck converter output voltage offset calibration data |
VbatGain_pu |
float | The variable stores battery voltage calibration data |
VbatOffset_pu |
float | The variable stores battery voltage offset calibration data |
VbatGain_V |
float | The variable stores battery voltage gain calibration data |
VbatOffset_V |
float | The variable stores battery voltage offset calibration data |