TIDUF92 December   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Wired System Description
    2. 1.2 Wireless System Description
    3. 1.3 Power Supply Options
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 BQ79718B-Q1
      2. 2.3.2 TPS3436-Q1
      3. 2.3.3 TPS715-Q1
      4. 2.3.4 TPD6E004
      5. 2.3.5 CC2662R-Q1
      6. 2.3.6 TXU0204-Q1
      7. 2.3.7 ISO7741-Q1
      8. 2.3.8 ESD2CAN24-Q1
      9. 2.3.9 LM5168-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
      1. 3.2.1 Hardware Setup
      2. 3.2.2 Software Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TXU0204-Q1

TXU0204-Q1 (wireless operation) features a 4-bit, dual-supply non-inverting fixed direction voltage level translation device. Ax pins reference VCCA logic level, OE pin can reference VCCA and VCCB logic levels, and Bx pins reference VCCB logic levels. The A port accepts input voltages ranging from 1.1V to 5.5V, while the B port accepts input voltages from 1.1V to 5.5V. Fixed direction data transmission occurs from A to B and B to A when OE sets to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state.

TIDA-020076 TXU0204-Q1 Block DiagramFigure 2-6 TXU0204-Q1 Block Diagram

Key features of the TXU0204-Q1 include:

  • AEC-Q100 qualified for automotive applications
  • Available in wettable flank QFN (WBQA) package
  • Fully configurable dual-rail design allows each port to operate from 1.1V to 5.5V
  • Up to 200Mbps support for 3.3V to 5.0V
  • Schmitt-trigger inputs allows for slow and noisy inputs
  • Inputs with integrated static pulldown resistors prevent channels from floating
  • High drive strength (up to 12mA at 5V)
  • Low power consumption:
    • 3µA maximum (25°C)
    • 6µA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature:
    • If either VCC input is < 100mV or disconnected, all outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Control logic (OE) with VCC(MIN) circuitry allows for control from either A or B port
  • Pinout compatible with TXB family level shifters
  • Available in other variants that support common applications: TXU0104-Q1, TXU0304-Q1
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • 2500V human-body model
    • 1500V charged-device model