TIDUF92 December   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Wired System Description
    2. 1.2 Wireless System Description
    3. 1.3 Power Supply Options
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 BQ79718B-Q1
      2. 2.3.2 TPS3436-Q1
      3. 2.3.3 TPS715-Q1
      4. 2.3.4 TPD6E004
      5. 2.3.5 CC2662R-Q1
      6. 2.3.6 TXU0204-Q1
      7. 2.3.7 ISO7741-Q1
      8. 2.3.8 ESD2CAN24-Q1
      9. 2.3.9 LM5168-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
      1. 3.2.1 Hardware Setup
      2. 3.2.2 Software Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TPS3436-Q1

The TPS3436-Q1 (wireless operation) features ultra-low power consumption (250nA typical) and offers a programmable window watchdog timer. The TPS3436-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed and user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers advanced features such as enable-disable, start-up delay. The watchdog output (WDO) delay can be set by factory-programmed default delay settings and programmed by an external capacitor. The device also offers a latched output operation where the output remains latched until the watchdog fault clears. The TPS3436-Q1 provides a performance upgrade alternative to TPS3430-Q1 device family. The TPS3436-Q1 comes in a small 8-pin SOT-23 package.

TIDA-020076 TPS3436-Q1 Block DiagramFigure 2-2 TPS3436-Q1 Block Diagram

Key features of the TPS3436-Q1 include:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Factory programmed or user-programmable watchdog timeout:
    • ±10% accurate timer (maximum)
    • Factory-programmed close window: 1ms to 100s
  • Factory programmed or user-programmable reset delay:
    • ±10% accurate timer (maximum)
    • Factory programmed option: 2ms to 10s
  • Input voltage range: VDD = 1.04V to 6.0V
  • Ultra low supply current: IDD = 250nA (typical)
  • Open-drain, push-pull; active-low outputs
  • Various programmability options:
    • Watchdog enable-disable
    • Watchdog start-up delay: no delay to 10s
    • Open window to close window ratio option: 1 × to 511 ×
    • Latched output option
  • MR functionality support