The BQ79718V-Q1 (wired and wireless operation)
provides high-accuracy cell voltage measurements for up to 18S battery modules in
high-voltage battery management systems in xEV and EV. The family of monitors offers
different channel options in the same package type, providing pin to-pin
compatibility and supporting high reuse of the established software and hardware
across any platform. With the daisy chain isolated by transformer and capacitor, the
device supports centralized and distributed architectures in xEV powertrain
applications.
Key features of the BQ79718V-Q1 include:
- AECQ100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device human body model (HBM) electrostatic
discharge (ESD) classification level 2
- Device CDM ESD classification level C1
- Functional safety-compliant:
- Documentation to aid ISO
26262 system design
- Systematic capability up
to ASIL D
- Hardware capability up to
ASIL D
- Measure 9 to 18 batteries in series per device, stackable up to 64 devices
- Dedicated ADC with typical ±1mV accuracy
- Cell voltage and battery pack current measurement synchronized to 64μs
- Support limp-home mode with full redundancy
- Integrated post-ADC configurable digital low-pass filters
- Supports bus bar without affecting measurement
accuracy
- 12 GPIOs for temperature sensor, analog, digital,
I2C controller, and SPI controller
- Internal cell balancing:
- Balancing at 300mA
- User-controlled PWM
adjustment cell balancing current
- Built-in balancing
thermal management with automatic pause and resume control
- Robust daisy chain communication and support ring
architecture
- Hardware reset by host simulates POR-like event without battery removal
- Support transformer and capacitive isolation
- On-chip memory for one-time custom
programming
- Low-power mode current < 6μA
- Compatible with BQ79600-Q1 with SPI and UART
interface