TIDUF92 December 2025
The ISO774x-Q1 (wired and wireless operation) automotive devices feature high-performance, quad-channel digital isolators with 5700VRMS (DWW package), 5000VRMS (DW package), and 3000VRMS (DBQ package) isolation ratings per UL1577. This family of devices provides reinforced insulation ratings according to VDE, CSA, TUV and CQC.
The ISO774x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS and LVCMOS digital I/Os. Each isolation channel features a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. These devices include enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications and to reduce power consumption. The ISO7740-Q1 device features all four channels in the same direction, the ISO7741-Q1 device features three forward and one reverse-direction channels, and the ISO7742-Q1 device features two forward and two reverse-direction channels. If the input power and signal are lost, default output remains high for devices without suffix F and low for devices with suffix F.
Key features of the ISO7741-Q1 include: