TIDUF92 December 2025
This design integrates the BQ79718B-Q1, a precise 18-cell automotive-grade battery monitor, with the CC2662-Q1 wireless BMS MCU.
This combination of TI ICs enables engineers to create a network of devices that transmit battery monitoring data through the 2.4GHz Wireless Battery Monitoring System (WBMS) communications protocol. Exploring the functionality of this design shows how to streamline operations and significantly reduce the need for extensive wiring harnesses in Electric Vehicles (EVs).
A WBMS represents technology that enables monitoring and control of multiple batteries in a distributed system without the need for physical wires or cables. The system achieves this through wireless communication protocols, such as radio frequency (RF), Bluetooth®, or cellular connectivity.
The benefits of a WBMS include: