TIDUF98A October 2024 – February 2025
| FEATURES | DESCRIPTION |
|---|---|
| Number of phases | 1 |
| Electricity meter accuracy class | Class 0.5S |
| Current sensor | Shunt |
| Tested current range | 0.025–100A |
| Tested voltage range | 10 - 270V |
| ADS131M03 CLKIN frequency | 8,192,000Hz |
| ADS131M03 delta-sigma modulation clock frequency | 4,096,000Hz (= CLKIN / 2) |
| SPI Clock | 8,000,000Hz |
| Oversampling ratio (OSR) | 512 |
| Digital filter output sample rate | 8,000 samples per second |
| Phase compensation implementation | Software |
| Phase compensation resolution | 0.0088° at 50Hz or 0.0105° at 60Hz |
| Selected CPU clock frequency | 32MHz |
| System nominal frequency | 50 or 60Hz |
| Measured parameters |
|
| Update rate for measured parameters | Approximately equal to 1 second |
| Communication options |
|
| Utilized LEDs | Active energy and reactive energy |
| Board power supply | External power: 3V3 and GND |