TIDUF98A October 2024 – February 2025
The metrology software used for testing TIDA-010940 is delivered as a middleware example in the latest MSPM0 SDK, Version 2.02.00.05 or later. There are other middleware examples for MSPM0G3507, supporting both Cost-Effective, 3-Phase CT Electricity Meter Reference Design Using Standalone ADC and Single-Phase and Split-Phase Shunt Energy Metrology Reference Design energy metrology designs.
The MSPM0 Energy Metrology middleware software packages contains hardware abstraction layers which enable communication between an ADC and an ARM®Cortex®-M0+ microprocessor (MCU) and a library of metrology calculations for energy measurements. Also included in the software is a Windows® PC GUI to display the metrology parameters from the TIDA-010940 reference design. This PC GUI can be found in the tools directory under C:\ti\mspm0_sdk_2_02_00_05\tools\metrology_gui.
The resource utilization of TIDA-010940 middleware code example, using TI CCS compiler optimization setting of 2 are:
The test data included in this reference design was collected using the MSPM0-SDK middleware code example for the single-phase electricity meter, found at: C:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0L2228\energy_metrology\single_phase_TIDA_010940_SW