TIDUF98A October 2024 – February 2025
An external 16.384MHz crystal is connected to the HFXIN and HFXOUT pins of MSPM0L2228 device and provides accurate and low-jitter clock signal, which is then divided by two and output on M0_CLKOUT pin of the MSPM0+ MCU. The ADS131M03 further divides this clock by two and uses the resulting 4,096MHz clock for the delta-sigma modulator clock. Another external 32.768kHz crystal is used as the clock source for the auxiliary clock (ACLK) of the MSPM0L2228.