TIDUFB5A December 2024 – January 2026
The DP83TG721S-Q1 is an automotive 1000BASE-T1 Ethernet PHY with TC-10, 802.1AS, advanced TSN, and AVB features. This device provides all physical layer functions needed to transmit and receive data with the flexibility to support RGMII and SGMII MAC interfaces. The DP83TG721S-Q1 supports OA TC10 low-power sleep with wake forwarding to reduce system power consumption when communication is not needed. This PHY integrates IEEE 1722 CRF decode to generate Media Clock, FSYNC, and SCLK for I2S and TDM8, making the device an excellent choice for AVB applications.