TIDUFB5A December   2024  – January 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Redundant Input Supplies
      2. 2.2.2 Ethernet Ring
      3. 2.2.3 Audio Video Bridging (AVB)
      4. 2.2.4 Low-Power Mode and Wake
      5. 2.2.5 Limp Home Mode
      6. 2.2.6 SPI Daisy Chain
      7. 2.2.7 Reset Aggregation
    3. 2.3 Highlighted Products
      1. 2.3.1  AM263P4-Q1
      2. 2.3.2  DP83TG721S-Q1
      3. 2.3.3  DP83TD555J-Q1
      4. 2.3.4  TPS653860-Q1
      5. 2.3.5  TPS2HCS10-Q1
      6. 2.3.6  TPS2HCS05-Q1
      7. 2.3.7  DRV8245S-Q1
      8. 2.3.8  TIC12400-Q1
      9. 2.3.9  LM74900-Q1
      10. 2.3.10 LM74703-Q1
      11. 2.3.11 INA186-Q1
      12. 2.3.12 TPS7B81-Q1
      13. 2.3.13 TPS3762-Q1
      14. 2.3.14 TPS62903-Q1
      15. 2.3.15 TPS62902-Q1
      16. 2.3.16 TPS7B4256-Q1
      17. 2.3.17 TPS1211-Q1
      18. 2.3.18 TPS1HC30-Q1
      19. 2.3.19 TPS4HC120-Q1
      20. 2.3.20 TPS2HC08-Q1
      21. 2.3.21 TPS1HC04-Q1
      22. 2.3.22 DRV8714S-Q1
      23. 2.3.23 DRV8145S-Q1
      24. 2.3.24 DRV81602-Q1
      25. 2.3.25 TPS1214-Q1
      26. 2.3.26 TCAN1043A-Q1
      27. 2.3.27 TCAN1044-Q1
      28. 2.3.28 TCAN1046V-Q1
      29. 2.3.29 SN3257-Q1
      30. 2.3.30 TLIN1021A-Q1
      31. 2.3.31 TLIN1024A-Q1
      32. 2.3.32 TAS6754-Q1
      33. 2.3.33 TMUX1308-Q1
      34. 2.3.34 TPLD1201-Q1
      35. 2.3.35 SN74CBTLV3861-Q1
      36. 2.3.36 TXE8124-Q1
      37. 2.3.37 TCAL9539-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Redundant Input Supply
      2. 3.4.2 Power Sequence
      3. 3.4.3 Reset Aggregation
      4. 3.4.4 Low Power Mode Tests
        1. 3.4.4.1 Low Power Mode Quiescent Current
        2. 3.4.4.2 Wake Measurement Results
        3. 3.4.4.3 CAN Wake
        4. 3.4.4.4 LIN Wake
        5. 3.4.4.5 High-Side Switch Controller Wake
        6. 3.4.4.6 Smart eFuse Wake
        7. 3.4.4.7 High-Side Switch Wake
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Layout
      3. 4.1.3 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

Smart eFuse Wake

The TPS2HCS10-Q1 can automatically wake up the MCU when load current increases on either device output during LPM. This load wake-up event connects the nFLT pin of the TPS2HCS10-Q1 to a logic circuit built into a TPLD1201-Q1. When load current increases, the nFLT pin goes low which triggers the TPLD circuit to pull the PMIC wake high. During system wakeup, the TPS2HCS10-Q1 automatically transitions from delivering current to the load from the bypass path to the active path, which supports full load operation.

The TPS2HCS10-Q1 requires additional logic within the TPLD1201-Q1 to wake up the MCU when compared to other load drivers. When the TPS2HCS10-Q1 sees load current increase at either output, the nFLT pin goes low for 100μs, thus the TPLD1201-Q1 output remains high for 100μs as well. However, the PMIC requires a minimum 2ms pulse on the WAKE pin to wake up due to the configured glitch time. To overcome this challenge, additional logic within the TPLD1201-Q1 is added to capture the transition of the TPS2HCS10-Q1 nFLT pin on the falling edge from high to low by latching this value for 3ms.

By latching the TPLD1201-Q1 wake output high for well above the PMIC required pulse time, the system can now wake up with TPS2HCS10-Q1. Figure 3-13 shows the nFLT pin of the TPS2HCS10-Q1 transitioning high to low when the device sees an increase in output current, and the TPLD holds the output high for a time of 3ms to trigger the PMIC WAKE.

TIDA-020079 TPS2HCS10-Q1 Automatic Load WakeupFigure 3-13 TPS2HCS10-Q1 Automatic Load Wakeup