TIDUFB5A December   2024  – January 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Redundant Input Supplies
      2. 2.2.2 Ethernet Ring
      3. 2.2.3 Audio Video Bridging (AVB)
      4. 2.2.4 Low-Power Mode and Wake
      5. 2.2.5 Limp Home Mode
      6. 2.2.6 SPI Daisy Chain
      7. 2.2.7 Reset Aggregation
    3. 2.3 Highlighted Products
      1. 2.3.1  AM263P4-Q1
      2. 2.3.2  DP83TG721S-Q1
      3. 2.3.3  DP83TD555J-Q1
      4. 2.3.4  TPS653860-Q1
      5. 2.3.5  TPS2HCS10-Q1
      6. 2.3.6  TPS2HCS05-Q1
      7. 2.3.7  DRV8245S-Q1
      8. 2.3.8  TIC12400-Q1
      9. 2.3.9  LM74900-Q1
      10. 2.3.10 LM74703-Q1
      11. 2.3.11 INA186-Q1
      12. 2.3.12 TPS7B81-Q1
      13. 2.3.13 TPS3762-Q1
      14. 2.3.14 TPS62903-Q1
      15. 2.3.15 TPS62902-Q1
      16. 2.3.16 TPS7B4256-Q1
      17. 2.3.17 TPS1211-Q1
      18. 2.3.18 TPS1HC30-Q1
      19. 2.3.19 TPS4HC120-Q1
      20. 2.3.20 TPS2HC08-Q1
      21. 2.3.21 TPS1HC04-Q1
      22. 2.3.22 DRV8714S-Q1
      23. 2.3.23 DRV8145S-Q1
      24. 2.3.24 DRV81602-Q1
      25. 2.3.25 TPS1214-Q1
      26. 2.3.26 TCAN1043A-Q1
      27. 2.3.27 TCAN1044-Q1
      28. 2.3.28 TCAN1046V-Q1
      29. 2.3.29 SN3257-Q1
      30. 2.3.30 TLIN1021A-Q1
      31. 2.3.31 TLIN1024A-Q1
      32. 2.3.32 TAS6754-Q1
      33. 2.3.33 TMUX1308-Q1
      34. 2.3.34 TPLD1201-Q1
      35. 2.3.35 SN74CBTLV3861-Q1
      36. 2.3.36 TXE8124-Q1
      37. 2.3.37 TCAL9539-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Redundant Input Supply
      2. 3.4.2 Power Sequence
      3. 3.4.3 Reset Aggregation
      4. 3.4.4 Low Power Mode Tests
        1. 3.4.4.1 Low Power Mode Quiescent Current
        2. 3.4.4.2 Wake Measurement Results
        3. 3.4.4.3 CAN Wake
        4. 3.4.4.4 LIN Wake
        5. 3.4.4.5 High-Side Switch Controller Wake
        6. 3.4.4.6 Smart eFuse Wake
        7. 3.4.4.7 High-Side Switch Wake
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Layout
      3. 4.1.3 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

TPS2HC08-Q1

The TPS2HC08-Q1 is a dual-channel, smart high-side switch, with integrated NMOS power FETs and charge pump, designed to meet the requirements of 12V automotive battery systems. The low RON (9.4mΩ) minimizes device power dissipation when driving a wide range of output load current up to 7.5A DC when both channels are enabled or 10A DC when only one channel is enabled. The device integrates protection features such as thermal shutdown, output clamp, and current limit. TPS2HC08-Q1 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current