TIDUFB8 December   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 End Equipment
    3. 1.3 Electricity Meter
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Voltage Measurement – Analog Front End
      2. 2.2.2 Current Measurement Analog Front End
      3. 2.2.3 Input Voltage
      4. 2.2.4 Clock
    3. 2.3 Highlighted Products
      1. 2.3.1 AMC130M02
      2. 2.3.2 MSPM0G1106
      3. 2.3.3 LMK6C
      4. 2.3.4 TLV76133
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Formulas
      2. 3.2.2 Metrology Software Process
        1. 3.2.2.1 UART for PC GUI Communication
        2. 3.2.2.2 Direct Memory Access (DMA)
        3. 3.2.2.3 ADC Setup
        4. 3.2.2.4 Foreground Process
        5. 3.2.2.5 Background Process
        6. 3.2.2.6 Software Function per_sample_dsp ()
        7. 3.2.2.7 Frequency Measurement and Cycle Tracking
        8. 3.2.2.8 LED Pulse Generation
    3. 3.3 Test Setup
      1. 3.3.1 Power Supply and Jumper Settings
      2. 3.3.2 Viewing Metrology Readings and Calibration
      3. 3.3.3 Calibration
        1. 3.3.3.1 Voltage and Current Offset Calibration
        2. 3.3.3.2 Voltage and Current Gain Calibration
        3. 3.3.3.3 Active Power Gain Calibration
        4. 3.3.3.4 Offset Calibration
        5. 3.3.3.5 Phase Calibration
    4. 3.4 Test Results
      1. 3.4.1 Electricity Meter Metrology Accuracy Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

MSPM0G1106

MSPM0G110x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm® Cortex®-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration.

The MSPM0+ MCU in this design retrieves voltage and current samples from the ADC devices and calculates the metrology parameters. In addition, the device also keeps track of time with the RTC module, and uses one of the UART interfaces to communicate to a PC GUI. The CRC16 hardware module of the MSPM0+ MCU is used to accelerate the CRC calculations needed to verify the integrity of the ADC sampling data packets sent by the main features of the MSPM0G1106 ADC are the extended temperature range: –40°C up to 105°C; the wide supply voltage range: 1.62V to 3.6V; and the integrated 64KB of flash memory with built-in error correction code (ECC) and 32KB of ECC protected SRAM with hardware parity.

TIDA-010960 MSPM0G110x Functional Block
                    Diagram Figure 2-6 MSPM0G110x Functional Block Diagram