TIDUFB8 December 2024
Texas Instruments’ Bulk-Acoustic Wave (BAW) is a micro-resonator technology that enables integration of high-precision BAW resonator directly into packages with ultra-low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.
The LMK6x device is an ultra-low jitter, fixed frequency oscillator which incorporates the BAW as the resonator source. The device is factory programmed per specific operation mode, including frequency, voltage, output type, and function pin. With a high-performance fractional frequency divider, the LMK6x is capable of producing any frequency within the specified range providing a single device family for all frequency needs.
The high-performance clocking, mechanical stability, flexibility, and small package options for this device are designed for reference and core clocks in high speed SERDES used in telecommunications, data and enterprise network, and industrial applications.