TIDUFB8 December 2024
This section discusses the features of the test software and provides insight on how the calculation of many metrology parameters are implemented. The metrology software used for testing TIDA-010960 is delivered as a middleware example in the latest MSPM0 SDK, Version 2.01.00.03 or later.
The middleware contains
hardware abstraction layers which enable communication between the
standalone ADCs and an Arm Cortex-M0+ MCU and a library of metrology
calculations for energy measurements. A Microsoft Windows PC GUI
software is used to display metrology parameters from the
TIDA-010960 reference design and can be found in MSPM0-SDK, see the
/tools directory under
C:\ti\mspm0_sdk_2_01_00_03\tools\metrology_gui.
The resource utilization of the TIDA-010960 middleware code example, using optimization setting of 2 are: