The TIDA-010967 and IWRL6432AOPEVM are both
designs to evaluate the IWRL6432AOP mmWave radar sensor, but these designs serve
different purposes and are optimized accordingly. This section contains a detailed
comparison highlighting the differences in design approach, hardware implementation,
and use-case orientation.
The TIDA-010967 design has the following benefits:
- Easy to Production: The
TIDA-010967 can be implemented directly on production hardware, making the
design preferable for cost-sensitive end-product designs. Whereas, the
IWRL6432AOPEVM is designed purely for evaluation and development purposes.
- Cost Optimization: The
TIDA-010967 features a low-cost, two-power rail BOM-optimized design, reducing
the BOM count and cost. The IWRL6432AOPEVM; however, is power-optimized and uses
a broader set of components to support broader evaluation capabilities.
- Low-Cost PCB Stackup: The
TIDA-010967 is built on a 2-layer PCB, offering a significant cost advantage for
mass production. Whereas the EVM uses a 4-layer PCB to support better signal
integrity and power distribution, preferable for development use.
- Easy to Test: The
TIDA-010967 uses the FT230XS USB-to-UART converter, which is cost-effective and
an excellent choice for small designs. The TIDA-010967 includes castellated pins
to interface with customized production, hardware, and test. IWRL6432AOPEVM
integrates the XDS110 debugger, offering UART and JTAG for comprehensive
debugging.
- Small Board Size and Easy to
Integrate: The form factor of the TIDA-010967 is small and compact,
supporting easy integration with the main board of a customer, like a wireless
module. The EVM is relatively large, which accommodates evaluation circuitry and
debugging features.