TIDUFE0A June 2025 – October 2025
| PARAMETER | SPECIFICATIONS |
|---|---|
| Input power source | USB 5VDC, or 3.3VDC and 1.8VDC |
| Radar type | IWRL6432AOP mmWave Radar |
| System power consumption | 3.0–10.0mW average (limited to test environment) |
| Radar field of view azimuth | ±70° |
| Radar field of view elevation | ±70° |
| Radar maximum range | 15m (limited to test environment) |
| Radar range resolution | 0.18m (limited to test environment) |
| Radar maximum velocity | 36m/s (limited to test environment) |
| Radar velocity resolution | About 0.08m/s (minor motion detection mode) (limited to test environment) |