Use the following setup procedures for the motion and presence detection example demonstration:
- Clamp this radar module on a tripod. The height is 1.8m from the ground, and there is no downward tilt: 0 degree.
- Connect a USB cable to this design module to a PC, to power up the module and communicate with the IWRL6432AOP device on the module used by the USB-to-UART converter.
- Run the Visualizer GUI software from
mmWave-Radar Toolbox on a PC and start the demonstration. Click the
button with the four steps shown in Figure 3-11. The GUI configuration file in step 2 is from mmWave-SDK. The GUI
configuration file folder
is:
Radar Toolbox installed directory
\examples\mmw_demo\motion_and_presence_detection\profiles\xwrL64xx-aop\PresenceDetect.cfg