TIDUFE0A June 2025 – October 2025
This demonstration utilizes Bluetooth LE Serial Port Profile (SPP) protocol to transmit the radar detection data to the Visualizer GUI software.
The Visualizer GUI software demonstration result is same as the motion and presence detection demonstration test result.
The distance of the Bluetooth LE communication is measured to be approximately 8m in an office environment with open air. For more test setup and details, see the TIDA-010254 reference design.