TIDUFE8A November   2025  – April 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Backbone
      2. 2.2.2 TPLD1201-Q1 For Reverse ISCP Protection
      3. 2.2.3 48V to 12V Conversion
      4. 2.2.4 Jump Post
      5. 2.2.5 LP-AM263P
    3. 2.3 Highlighted Products
      1. 2.3.1  TPS1212-Q1 (48V)
      2. 2.3.2  TPS1HTC30-Q1 (48V)
      3. 2.3.3  TPS482H85-Q1 (48V)
      4. 2.3.4  TPS1214-Q1 (48V)
      5. 2.3.5  DRV8263-Q1 (48V)
      6. 2.3.6  DRV8363-Q1 (48V)
      7. 2.3.7  TPS2HCS10-Q1 (12V)
      8. 2.3.8  TPS4HC120-Q1 (12V)
      9. 2.3.9  DRV8245-Q1 (12V)
      10. 2.3.10 TPS1211-Q1 (12V)
      11. 2.3.11 TPLD1201-Q1
      12. 2.3.12 TXE8124-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

TPS1HTC30-Q1 (48V)

TPS1HTC30-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump. The low RON (30 mΩ) minimizes device power dissipation driving a wide range of output load current up to 6A DC, and the 60V DC operating range improves system robustness. The device integrates protection features such as thermal shutdown, output clamp, and current limit. TPS1HTC30-Q1 implements an adjustable current limiting circuit that reduces inrush current when driving large capacitive loads and minimizing overload current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.