TIDUFF0A December   2025  – March 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AWR2188
      2. 2.3.2 DS90UB971S-Q1
      3. 2.3.3 MSPM0G3519-Q1
      4. 2.3.4 LM68635-Q1
      5. 2.3.5 LP8772x-Q1
      6. 2.3.6 TPS6285018A-Q1
      7. 2.3.7 CDC6C025000-Q1
  9. 3System Design Theory
    1. 3.1 Diagnostic and Monitoring Features
    2. 3.2 Power over Coax (PoC) Network
    3. 3.3 SPI and I2C Communication Interface
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Precautions
      2. 4.3.2 Data Capturing Approach
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Launch on Package (LOP Antenna)
        2. 5.1.3.2 Power over Coax (PoC)
        3. 5.1.3.3 PCB Layer Stackup
        4. 5.1.3.4 Board Photos
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
      1. 5.5.1 About the Author
  12. 6About the Author
  13. 7Revision History

DS90UB971S-Q1

The DS90UB971S-Q1 is a serializer which is designed to support ultra-high-speed raw data sensors including 8MP+ Imagers, satellite RADAR, LIDAR, and Time-of-Flight (ToF) sensors. The chip delivers an 7.55Gbps forward channel with an ultra-low latency of 47.1875Mbps bidirectional control channel. The device supports power over a single coax or STP cable. The DS90UB971S-Q1 features advanced data protection and diagnostic features used for automotive applications such as ADAS to achieve functional safety. Together with a companion Texas Instrument’s deserializer, the DS90UB971S-Q1 delivers precise multi-camera sensor clock and sensor synchronization. In addition, the device features I2C interface, SPI, and up to 8GPIOs.

The DS90UB971S-Q1 is fully AEC-Q100 qualified with a wide temperature range of –40°C to 115°C. The serializer comes in a small 5mm × 5mm VQFN package for space-constrained sensor applications.