TIDUFF0A December 2025 – March 2026
![]() |
WARNING:
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |