TIDUFF0A December 2025 – March 2026
The data capturing approach with the DCA2000EVM and post-processing through mmWave studio is used to verify the streaming radar module functionality.
| QUANTITY | DEVICE DESCRIPTION | DEVICE NUMBER | COMMENTS |
|---|---|---|---|
| 1 × | TIDA-020093 satellite radar module | TIDA-020093 | |
| 1 × | DCA2000EVM raw data capture module | Request now | 12V, ≥ 5A barrel jack power supply (2.1mm I.D × 5.5mm O.D. × 9.5mm)
|
| 1 × | DS90UB9724S-Q1 deserializer adapter card for DCA2000EVM | Request now | 12V up to 24V ≥ 2A barrel jack power supply required |
| 1 × | LP-XDS110 LaunchPad™ or TMDSEMU110-U debug probe | LP-XDS110, TMDSEMU110-U | For programming the MSPM0G3519-Q1. LP-XDS110 requires the following cable: FFSD-05-D-06.00-01-N |
| 2 × | FAKRA coax cables (3.5GHz+) | for example; TE: 2081376-3 |