TIDUFF0A December 2025 – March 2026
This reference design is based on TI’s AWR2188 radar chip which utilizes TI's LoP technology. The radiating element directly radiates into the 3D antenna through a waveguide through the PCB. TI's LoP technology enables direct signal transfer from the package to the antenna, contrasting with the traditional MMIC packages which first transition a signal to the PCB and then to the antenna. The launch is embedded into the package bottom layer and the BGA balls around the launch provide RF shielding of the signals as the signals are propagated into the 3D antenna through the PCB waveguide holes. To check the dogbone cutout of the PCB as well as the mounting hole, positioning holes and borders of the waveguide module, see the TIDA-020093 design files.