TIDUFI0 May   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  F29P32X
      2. 2.3.2  LM74930-Q1
      3. 2.3.3  WSS001
      4. 2.3.4  LM68645-Q1
      5. 2.3.5  TPS653860-Q1
      6. 2.3.6  DRV3263-Q1
      7. 2.3.7  DRV3233-Q1
      8. 2.3.8  DRV8263-Q1
      9. 2.3.9  DRV8243-Q1
      10. 2.3.10 TMAG6180-Q1
      11. 2.3.11 TCAN1043H-Q1
      12. 2.3.12 TCAN1043-Q1
      13. 2.3.13 LDC5072-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Hardware Design
        1. 2.4.1.1 Power Tree Design
        2. 2.4.1.2 PMIC Design
        3. 2.4.1.3 DC/DC Converter Design
        4. 2.4.1.4 Motor Gate Driver Design
        5. 2.4.1.5 Motor Phase Current Sensing
        6. 2.4.1.6 Overcurrent Protection for F29P32
        7. 2.4.1.7 Motor Driver Protection by PMIC
        8. 2.4.1.8 CAN Transceiver Design
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Getting Started Hardware
      1. 3.1.1 Board Power On Sequence
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
    2. 3.2 Test Results
      1. 3.2.1 Power on Sequence of PMIC
      2. 3.2.2 F29P32 Reset Sequence
      3. 3.2.3 25MHz Clock
      4. 3.2.4 Sequence to Use External 1.25V
    3. 3.3 Getting Started F29P32 Firmware
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
    2. 4.2 Software Files
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

DRV3263-Q1

The DRV3263-Q1 is an integrated smart gate driver for 48V automotive three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV3263-Q1 generates the correct gate drive voltages using an external 12V supply and an integrated bootstrap diode for the high-side MOSFETs. A trickle charge pump allows for the gate drivers to support 100% PWM duty cycle control and provides overdrive gate drive voltage for driving external switches, which can be controlled through dedicated cutoff driver pins.

The DRV3263-Q1 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset and low gain error of the amplifiers enable the system to obtain precise motor current measurements.

A wide range of diagnostics and protection features are integrated with the DRV3263-Q1, enabling a robust motor drive system design and reduce external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.