TIDUFI0 May   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  F29P32X
      2. 2.3.2  LM74930-Q1
      3. 2.3.3  WSS001
      4. 2.3.4  LM68645-Q1
      5. 2.3.5  TPS653860-Q1
      6. 2.3.6  DRV3263-Q1
      7. 2.3.7  DRV3233-Q1
      8. 2.3.8  DRV8263-Q1
      9. 2.3.9  DRV8243-Q1
      10. 2.3.10 TMAG6180-Q1
      11. 2.3.11 TCAN1043H-Q1
      12. 2.3.12 TCAN1043-Q1
      13. 2.3.13 LDC5072-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Hardware Design
        1. 2.4.1.1 Power Tree Design
        2. 2.4.1.2 PMIC Design
        3. 2.4.1.3 DC/DC Converter Design
        4. 2.4.1.4 Motor Gate Driver Design
        5. 2.4.1.5 Motor Phase Current Sensing
        6. 2.4.1.6 Overcurrent Protection for F29P32
        7. 2.4.1.7 Motor Driver Protection by PMIC
        8. 2.4.1.8 CAN Transceiver Design
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Getting Started Hardware
      1. 3.1.1 Board Power On Sequence
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
    2. 3.2 Test Results
      1. 3.2.1 Power on Sequence of PMIC
      2. 3.2.2 F29P32 Reset Sequence
      3. 3.2.3 25MHz Clock
      4. 3.2.4 Sequence to Use External 1.25V
    3. 3.3 Getting Started F29P32 Firmware
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
    2. 4.2 Software Files
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

PMIC Design

TPS653860-Q1 is a 12V PMIC, on this reference design, three LDOs are used to create 3.3V for IO supply of F29, 3.3Vref for ADC reference voltage, and 5V for CAN transceiver. F29P32 core voltage is provided by a buck converter TPS62902-Q1. This PMIC also has two PLDOs to provide two protected 5V for off board sensors, such as force sensor and pedal sensors. Figure 2-3 shows the schematic.
TIDA-020106 PMIC DesignFigure 2-3 PMIC Design