TIDUFI0 May   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  F29P32X
      2. 2.3.2  LM74930-Q1
      3. 2.3.3  WSS001
      4. 2.3.4  LM68645-Q1
      5. 2.3.5  TPS653860-Q1
      6. 2.3.6  DRV3263-Q1
      7. 2.3.7  DRV3233-Q1
      8. 2.3.8  DRV8263-Q1
      9. 2.3.9  DRV8243-Q1
      10. 2.3.10 TMAG6180-Q1
      11. 2.3.11 TCAN1043H-Q1
      12. 2.3.12 TCAN1043-Q1
      13. 2.3.13 LDC5072-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Hardware Design
        1. 2.4.1.1 Power Tree Design
        2. 2.4.1.2 PMIC Design
        3. 2.4.1.3 DC/DC Converter Design
        4. 2.4.1.4 Motor Gate Driver Design
        5. 2.4.1.5 Motor Phase Current Sensing
        6. 2.4.1.6 Overcurrent Protection for F29P32
        7. 2.4.1.7 Motor Driver Protection by PMIC
        8. 2.4.1.8 CAN Transceiver Design
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Getting Started Hardware
      1. 3.1.1 Board Power On Sequence
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
    2. 3.2 Test Results
      1. 3.2.1 Power on Sequence of PMIC
      2. 3.2.2 F29P32 Reset Sequence
      3. 3.2.3 25MHz Clock
      4. 3.2.4 Sequence to Use External 1.25V
    3. 3.3 Getting Started F29P32 Firmware
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
    2. 4.2 Software Files
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

System Description

Electro-mechanical brake (EMB) is a new type of braking technology aimed at electrification and intelligence of automobiles. Compared with the current mainstream electronic hydraulic brake (EHB), EMB achieves a 'dry' braking method which innovates in structure by eliminating brake fluid, hydraulic pipelines, vacuum boosters, and other related parts. The advantages include reducing vehicle weight, saving subsequent maintenance, and freeing up chassis space. Moreover, the response time is 80 to 100 milliseconds, which is about twice as fast as an EHB, and significantly shortens braking distance. The motor directly controls the EMB, providing more precise operation, which is also beneficial for the precise control required in advanced autonomous driving. This reference design shows a EMB design. The hardware, software and functional safety design are all illustrated in this guide.