TIDUFI0 May 2026
This EMB reference design supports both 48V and 12V motor gate driver DRV3263-Q1 and DRV3233-Q1. DRV3233-Q1 has two cutoffs which can be used to bus or motor phase cutoff, but DRV3233-Q1 has no cutoff, however VCP function can be used to provide a cutoff. Figure 2-5 shows the 48V gate drivers design.
Figure 2-6 shows the 12V gate drivers design.