TIDUFI7 May   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 ADS125H18
      2. 2.3.2 MSPM0G5117
      3. 2.3.3 TXE8116
      4. 2.3.4 ISO6441
      5. 2.3.5 LM5180
      6. 2.3.6 UCC33420
      7. 2.3.7 TPS7A2050
      8. 2.3.8 TLV709A33
  9. 3System Design Theory
    1. 3.1 Power Supply
      1. 3.1.1 24V Input Power Path
      2. 3.1.2 USB Power Path
      3. 3.1.3 Non-isolated MCU Power
      4. 3.1.4 Isolated ADC and Peripheral Power
    2. 3.2 Analog Input Ports
      1. 3.2.1 Analog Input Port and Protection
      2. 3.2.2 Voltage and Current Mode Selection
      3. 3.2.3 Current Measurement Path
      4. 3.2.4 Voltage Measurement Path
      5. 3.2.5 Channel Configuration
    3. 3.3 Digital Control and Data Acquisition Subsystem
      1. 3.3.1 Microcontroller Platform
      2. 3.3.2 Precision ADC
      3. 3.3.3 Shared SPI Bus and Chip-Select Forwarding
      4. 3.3.4 I/O Expander
      5. 3.3.5 Optional External Reference
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 PCB Overview
      2. 4.1.2 Connector Description
        1. 4.1.2.1 Power Connectors
        2. 4.1.2.2 Input Connectors
    2. 4.2 Test Setup and Test Results
      1. 4.2.1 ADS125H18 General Configuration
      2. 4.2.2 Offset Test
        1. 4.2.2.1 Test Setup
        2. 4.2.2.2 Test Results
          1. 4.2.2.2.1 Voltage Input Mode
          2. 4.2.2.2.2 Current Input Mode
      3. 4.2.3 System Accuracy Error and Noise Performance Test
        1. 4.2.3.1 Calculation Method
        2. 4.2.3.2 Test Setup
        3. 4.2.3.3 Test Results
          1. 4.2.3.3.1 Voltage Input Mode
          2. 4.2.3.3.2 Current Input Mode
      4. 4.2.4 Input Protection Test
        1. 4.2.4.1 Test Setup
        2. 4.2.4.2 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
      1. 5.2.1 Tools
      2. 5.2.2 Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5.     Trademarks
  12. 6Revision History
  13. 7About the Author

Description

The TIDA-010988 is an eight-channel analog input module with 2-terminal inputs for industrial automation applications. Each channel supports software-selectable voltage range of 0V to 10V and ±10V, as well as current range of 4mA to 20mA, ±20mA. The design implements a high-density isolated analog input module powered from either a single 24V field supply or 5V USB. By using the ADS125H18 chip-select forwarding feature, the design implements a shared SPI architecture that reduces the required digital isolation channel count. The system is designed to achieve over temperature system absolute accuracy error better than 0.1% for voltage input and 0.2% for current input.