TIDUFI7 May 2026
For evaluation and bench testing, the board can also be powered from the 5V USB input. In this mode, VUSB powers the UCC33420 isolated DC/DC module (U12), which generates the isolated 5V5_ISO_USB rail.
C41 and C42 provide input decoupling, while C43 and C44 filter the isolated output and support load transients. In the current configuration, this path provides approximately 1.5W of isolated output power.