TIDUFI7 May 2026
The UCC33420 is an isolated DC/DC converter module that integrates a transformer driver, power switches, and rectification. This device is designed to deliver regulated output power across an integrated high‑voltage isolation barrier with minimal external components, which can be used as an isolated power option when the board is powered from 5V USB.