TIDUFI7 May   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 ADS125H18
      2. 2.3.2 MSPM0G5117
      3. 2.3.3 TXE8116
      4. 2.3.4 ISO6441
      5. 2.3.5 LM5180
      6. 2.3.6 UCC33420
      7. 2.3.7 TPS7A2050
      8. 2.3.8 TLV709A33
  9. 3System Design Theory
    1. 3.1 Power Supply
      1. 3.1.1 24V Input Power Path
      2. 3.1.2 USB Power Path
      3. 3.1.3 Non-isolated MCU Power
      4. 3.1.4 Isolated ADC and Peripheral Power
    2. 3.2 Analog Input Ports
      1. 3.2.1 Analog Input Port and Protection
      2. 3.2.2 Voltage and Current Mode Selection
      3. 3.2.3 Current Measurement Path
      4. 3.2.4 Voltage Measurement Path
      5. 3.2.5 Channel Configuration
    3. 3.3 Digital Control and Data Acquisition Subsystem
      1. 3.3.1 Microcontroller Platform
      2. 3.3.2 Precision ADC
      3. 3.3.3 Shared SPI Bus and Chip-Select Forwarding
      4. 3.3.4 I/O Expander
      5. 3.3.5 Optional External Reference
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 PCB Overview
      2. 4.1.2 Connector Description
        1. 4.1.2.1 Power Connectors
        2. 4.1.2.2 Input Connectors
    2. 4.2 Test Setup and Test Results
      1. 4.2.1 ADS125H18 General Configuration
      2. 4.2.2 Offset Test
        1. 4.2.2.1 Test Setup
        2. 4.2.2.2 Test Results
          1. 4.2.2.2.1 Voltage Input Mode
          2. 4.2.2.2.2 Current Input Mode
      3. 4.2.3 System Accuracy Error and Noise Performance Test
        1. 4.2.3.1 Calculation Method
        2. 4.2.3.2 Test Setup
        3. 4.2.3.3 Test Results
          1. 4.2.3.3.1 Voltage Input Mode
          2. 4.2.3.3.2 Current Input Mode
      4. 4.2.4 Input Protection Test
        1. 4.2.4.1 Test Setup
        2. 4.2.4.2 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
      1. 5.2.1 Tools
      2. 5.2.2 Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5.     Trademarks
  12. 6Revision History
  13. 7About the Author

24V Input Power Path

When powered from the 24V input at J5, the input stage provides protection and filtering before the isolated converter. D14 provides reverse-current protection, D16 clamps input transients, and C31, C32, and C33 provide input decoupling and bulk energy storage.

The conditioned 24V rail powers the LM5180 flyback converter (U8). Together with T1, D11, and C28/C29, this stage generates the isolated 5V5_ISO_OUT rail. The converter uses primary-side regulation, eliminating the need for an optocoupler and simplifying the isolated power design. The UVLO network is configured for approximately 9.5V turn-on and 6.5V turn-off, with an approximately 9ms soft start.

TIDA-010988 Schematic of 24V Input Power
                    Path Figure 3-1 Schematic of 24V Input Power Path

For additional details on this circuit, see Design 1 in the Typical Applications section in the LM5180 datasheet.