TIDUFI7 May 2026
The MSPM0G5117 is a 32-bit Arm Cortex-M0+ microcontroller designed for embedded control and mixed-signal industrial applications. The MSPM0G5117 integrates on-chip memory, analog peripherals, timers, communication interfaces, and a USB 2.0 full-speed interface, providing a compact control device for measurement and system-management functions.
In this design, the MSPM0G5117 manages ADC communication, channel configuration, diagnostics, and host-interface functions. The high level of integration and low-power operation make the device a good fit for compact analog input modules that require both real-time control and flexible system connectivity.
The TI MSPM0 MCU platform offers a range of package options and on‑chip memory sizes to support different system requirements.